(P1K1) 1,1kW
n/a
(P1K5) 1,5kW
n/a
(P2K2) 2,2kW
n/a
(P3K0) 3,0kW
n/a
(P3K7) 3,7kW
n/a
(P4K0) 4,0kW
n/a
(P5K5) 5,5kW
n/a
(P7K5) 7,5kW
n/a
(P11K) 11kW
HP not Valid if T7 drive, HP usually one size down
(P15K) 15kW
HP not Valid if T7 drive, HP usually one size down
(P18K) 18,5kW
HP not Valid if T7 drive, HP usually one size down
(P22K) 22kW
HP not Valid if T7 drive, HP usually one size down
(P30K) 30kW
HP not Valid if T7 drive, HP usually one size down
(P37K) 37kW
HP not Valid if T7 drive, HP usually one size down
(P45K) 45kW
HP not Valid if T7 drive, HP usually one size down
(P55K) 55kW
HP not Valid if T7 drive, HP usually one size down
(P75K) 75kW
HP not Valid if T7 drive, HP usually one size down
(P90K) 90kW
HP not Valid if T7 drive, HP usually one size down
(N75K) (N75K) 75 KW / 100 HP
n/a
(N90K) (N90K) 90 KW / 125 HP
n/a
(N110) (N110) 110 KW / 150 HP
n/a
(N132) (N132) 132 KW / 200 HP
n/a
(N160) (N160) 160 KW / 250 HP
n/a
(N200) (N200) 200 KW / 300 HP
n/a
(N250) (N250) 250 KW / 350 HP
n/a
(N315) (N315) 315 KW / 450 HP
n/a
(N355) (N355) 355 KW / 500 HP
n/a
(N400) (N400) 400 KW / 550 HP
n/a
(N450) (N450)450 KW / 600 HP
n/a
(N500) (N500)500 KW / 650 HP
n/a
(N560) (N560)560 KW / 750 HP
n/a
(N630) (N630)630 KW / 900 HP
n/a
(N710) (N710) 710 KW / 1000 HP
n/a
(N800) (N800) 800 KW / 1200 HP
n/a