(C20) IP20 / Chasis
n/a
(C21) SS BackChnl IP21/Tipo 1
Stainless Steel Back Channel IP21/Type 1
(C2H) IP21/Type 1 + S Calentad
n/a
(C5H) IP54/Tipo 12 + S Calenta
n/a
(C2M) SS BackChl IP21/Tipo1+MS
Stainless Steel Back Channel IP21/Type 1 + Mains Shield
(C2S) IP20/ Chasis + Inoxidable
n/a
(C54) SS BackChnl IP54/Type 12
Stainless Steel Back Channel IP54/Type 12
(C5M) SSBackChl IP54/Tipo12+MS
Stainless Steel Back Channel IP54/Type 12 + Mains Shield
(E00) IP00
For Cabinet mounting D4 & E2 Frames only
(E20) IP20
Normal cabinet mounting A, B & C Frames
(E21) IP21/NEMA1
For dry room mounting B , C, D and E Frames; A Frames not included
(E2D) IP21/NEMA1 chasis D
n/a
(E2M) IP21/NEMA1 con lámina protecto
n/a
(E2S) IP20 / Chasis - D3h Fra
n/a
(E54) IP54/NEMA12
n/a
(E55) IP55/NEMA12
IP55 / Type 12 protected against dust and splash water
(E5D) IP54/NEMA12 chasis D
n/a
(E5M) IP54/NEMA12 con lámina protect
n/a
(E5S) "(E5S) IP54/Tipo12,N3R Rdy+Hea
IP54/ Type 12, NEMA 3R ready (stainless steel screws)
(E66) IP66
Protection against IP 66 Coated Al housing and heat sink
(H21) IP21; R. Calefactora; tstato
IP21/Type 1 + Space Heater + Thermostat
(H54) IP54; R. Calefactora; tstato
IP54/Type 12 + Space Heater + Thermostat
(L2A) IP21+ Luz -NAM 115V
IP21/Type 1 + Cabinet Light - NAM, 115V power outlet
(L2X) IP21+ Cab Light-IEC 230V
IP21/Type 1 + Cabinet Light - IEC, 230V power outlet
(L5A) IP54/NEMA 12; luz; NAM230V
IP54/Type 12 + Cabinet Light - NAM, 115V power outlet
(L5X) IP54/NEMA 12; luz; IEC230V
IP54/Type 12 + Cabinet Light - IEC, 230V power outlet
(P20) IP20 placa trasera
IP 20/ Chassis enclosure Frame B and C BackPlate for open Drive back
(P21) IP21/NEMA1 placa trasera
IP 21/ Type 1 Frame B & C Backplate for open drive back
(P55) IP55/NEMA12 placa trasera
IP 55/ Type 12 Frame A5, B & C Backplate for open Drive back
(P66) Placa posterior IP66 / NEMA 4X
IP 66/ Type 4X Frame A5, B & C Backplate for open Drive back
(R2A) IP21+calef+tstat+luz+NAM115V
IP21/Type 1 + Space Heater + Light - NAM, 115V power outlet
(R2X) IP21+calef+tstat+luz+IEC230V
IP21/Type 1 + Space Heater + Light - IEC, 230V power outlet
(R5A) IP54+calef+tstat+luz+NAM115V
IP54/Type 12 + Space Heater + Light - NAM, 115V power outlet
(R5X) IP54+calef+tstat+luz+IEC230V
IP54/Type 12 + Space Heater + Light - IEC, 230V power outlet
(Y55) IP55/TIPO 12 c/ placa tr
IP55 / TYPE 12 Frame A4 (no C- options) Back Plate for open Drive Back
(Y66) IP66/TIPO 4X c/placa tra
IP66 / TYPE 4X Frame A4 (no C- options) Back Plate for open Drive Back
(Z55) IP55 / Tipo 12 A4 Frame
IP55 / Type 12 Frame A4 (not sized for C- options)
(Z66) IP66 / Tipo 4X
IP66 / Type 4X Frame A4 (not sized for C-options)