Product details

Gross weight 0.791 Kilogram
Net weight 0.69 Kilogram
Volume 6.248 Liter
EAN 5715162507940

 

Application area Monitor, Alarm
Approval CE
UA
cURus recognized
CE evaluated Yes
China RoHS compliance Out of scope
Communication type Modbus RS485 RTU
EU RoHS compliance Yes
EU RoHS exemption clause No
Frequency [Hz] 50/60 Hz
Function Temperature
Identical product 300B4326
Other RoHS documentation EAEU RoHS
Packing format Single pack
Power consumption [W] 10 W
Product features Alarm management
Product group Telemetry device
Product Name Description Monitoring unit
Quantity per packing format 1 pc
Supply voltage [V] AC [max] 240 V
Supply voltage [V] AC [min] 100 V
Type PR-SC4 Modbus
UK RoHS compliance Yes
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality