Temperature regulating valve, ORV 25, Steel

148H3400

Inlet connection size [mm]: 25, Kv value [m³/h]: 15, Max. Working Pressure [bar]: 40

Product details

Gross weight 4.871 Kilogram
Net weight 4.577 Kilogram
Volume 6.092 Liter
EAN 5702428229289

 

Approval CE
CRN
LLC CDC TYSK
UKCA
CE evaluated Yes
China RoHS compliance Out of scope
Colour Paint Reddish brown
Connection material Steel
Connection size [in] 1 in
Connection size [mm] 25 mm
Connection standard ASME B 16.11
Connection type Socket weld
Contain batteries No
Cv value [gal/min] 17 gal/min
Direction Threeway
EU RoHS compliance Yes with exemptions
Flow direction indicator Embossed A, B, C
Fluid Group 1
2
Inlet connection size [mm] 25 mm
Kv value [m³/h] 15 m³/h
Lubricants compatibility AB
Max. Working Pressure [bar] 40 bar
Max. Working Pressure [psig] 580 psig
Packing format Single pack
Parts Program name ORV
PED category Art. 4, par. 3
Product accessories ORV accessories
Product description Oil Regulating valve
Product group Press. and temp. regul. valves
Product Name Description Temperature regulating valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R170
R22
R290
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R600
R600a
R717
R744
R507A
R113
R114
R1150
R1233zd(E)
R1234yf
R1234ze(E)
R125
R1270
R1336mzz(Z)
R152a
R227ea
R23
R236fa
R245fa
R32
R402B
R407H
R408A
R413A
R417A
R422A
R422B
R422D
R427A
R438A
R442A
R444B
R447A
R447B
R448A
R449A
R449B
R450A
R452A
R452B
R454A
R454B
R454C
R455A
R463A
R503
R512A
R513A
R513B
R515A
R515B
R516A
RE170
R508B
Serviceable ORV spare parts
Type ORV 25
Valve housing type H1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality