DSA HRU, Two-tanks solution, Heating demand capacity [kW]: 135, Heat recover (CO2) capacity [kW]: 100, Heat resale option: NO

146B9164

This product is not available in this store. Please contact your local Customer Service Center.

DSA HRU 2 HE 135 CO2 100

Product details

Gross weight 540 Kilogram
Net weight 500 Kilogram
EAN 5715162903971

 

Additional information Two-tanks solution
Allowed temperature [˚C] [Min] 2 °C
Application A2
Application type Heat recovery unit
Approval CE
CE evaluated Yes
Connection direction primary and secondary Up
Contain batteries No
Cover option No
Data communication ModBus
Depth without cover [mm] 1200 mm
Description DSA HRU 2 HE 135 CO2 100
DH connection size 1 1/2"
DH connection type Thread
DH pipe size DN40
Flow primary [m3/h] [Max] 2.44 m³/h
HE connection size 1 1/2"
HE connection type Thread
HE pipe size DN40
Heat recover (CO2) capacity [kW] 100 kW
Heat resale option NO
Heating control type Electronic
Heating controller name ECL310 (P510.12)
Heating demand capacity [kW] 135 kW
Heating HEX type XB37H-1 40
Height without cover [mm] 2000 mm
HEX heating alloy 1.4404
HEX heating brazed/gasketed material Brazed copper
Insulation material PU Hard Foam
Manufacturer's name Danfoss
Operating temperature [°C] [max] 90 °C
PED category I
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 6 bar
Product group Substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Storage tank quantity 2 pc
Storage tank volume 500 L
Substation version A2
Supply voltage [V] AC [max] 230 V
Type DSA HRU
UL evaluated Out of scope
Width without cover [mm] 2800 mm

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality