EvoFlat WSS, Type 2, 10 bar, 95 °C, DHW controller name: TPC-M

145G0351

EvoFlat TDV type 2 W EPP

Product details

Gross weight 8.46 Kilogram
Net weight 7.26 Kilogram
EAN 5702424638665

 

Application type Instantaneous DHW
Connection direction Bottom
Cover material EPP Foam
Depth with cover [mm] 130 mm
Description EvoFlat TDV type 2 W EPP
DH connection size 3/4"
DH connection type Thread
DH pipe size Ø18
DHW capacity [kW] [Max] 49 kW
DHW capacity [kW] [Min] 37 kW
DHW Control type Flow/thermostatic
DHW controller name TPC-M
Differential pressure controller Integrated
HEX heating brazing material Copper
In scope of WEEE and contain batteries No
Pressure nominal primary [bar] 10 bar
Pressure nominal secondary [bar] 10 bar
Product group Small Stations
Station size type Type 2
Supply temperature construction [˚C] 95 °C
Type EvoFlat WSS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality