Heating direct unit

144H2994

Product Type: Termix HD, Type 1

Product details

Gross weight 15 Kg
Net weight 14 Kg
Volume 0.014 Cubic.mtr
EAN 5706561776310

 

Application type Distribution units
China RoHS compliance Out of scope
Cover option No
Depth without cover [mm] 100 mm
Description Heating direct unit
DH connection size 3/4"
DH connection type G int. Thread
DH pipe size Ø18
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
HE connection size 3/4"
HE connection type G int. Thread
HE pipe size Ø18
Heating controller name Zone valve
Height without cover [mm] 550 mm
In scope of WEEE and contain batteries No
Product group Small Stations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 6a77a6f9-4e6f-4842-a1c6-6e670246ed00
Station size type Type 1
Supply voltage [V] 230 V
Type Termix HD
UK RoHS compliance Out of scope
Width without cover [mm] 260 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality