Wire position sensor, DST X800, 4800 mm, Redundant, CAN-open

098G2007

Electrical connection: M12 x 1, Electrical connection size: 8 pin, Measuring range [mm]: 4800, Specification key: SO1R4800HC1 0033X00

Product details

Gross weight 0.822 Kilogram
Net weight 0.62 Kilogram
Volume 4.451 Liter
EAN 5702428647038

 

Accessories NO
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Circuit Type Redundant
Contain batteries No
Electrical connection M12 x 1
Electrical connection size 8 pin
Electrical connection standard IEC 61076-2-101
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Measuring range [mm] 4800 mm
Output signal CAN-open
Packing format Multi pack
Product group Sensors
Product Name Description Wire position sensor
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. c6103306-3329-4eb8-b618-6b14a0afa053
SCIP dossier product name GSH
Specification key SO1R4800HC1 0033X00
Supply voltage [V] DC [max] 36 V
Supply voltage [V] DC [min] 10 V
Type DST X800

 

Proposition 65
WARNING: Cancer and Reproductive Harm

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality