BOCK, F5, Open Type Compressor

097C1481

Refrigerants: R22, Compressor power supply [V]: w/o motor, Oil type: BOCKlub A46, Legacy BOCK ID: 12017

Product details

Gross weight 95.937 Kilogram
Net weight 86.537 Kilogram
Volume 180.18 Liter
EAN 5715162658291

 

Approval standard No
Brand BOCK
Capacity regulator No
Clutch type No
Colour Blue (standard)
Compressor power supply [V] w/o motor
Contain batteries No
Cylinder 4
Description Compressor F5
Discharge connection size [in] 1 1/8 in
Discharge connection size [mm] 28 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family F Compressors
Flywheel No
Frequency Hz w/o motor
In scope of WEEE No
Legacy BOCK ID 12017
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number F5
Oil pressure safety switch No
Oil sump heater 220-240V AC
Oil type BOCKlub A46
Product group Open type compressors
Product Name Description Reciprocating compressor F
Refrigerants R22
Start Unloader No
Suction connection comments 2 connections
Suction connection size [in] 1 3/8 in
Suction connection size [mm] 35 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Open Type Compressor
Thermal protection thermostat No
Type F5
Type designation F5

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality