Accessories, Easy Installation Danfoss

088L1054

ECfast 25m Metal, In box, Used for product: ECfreeze 7.5T; ECflex 10T; ECbasic 20S; ECsafe 20T; ECflex 18T; ECsnow 20T; ECasphalt 30T; ECflex 20T; ECsnow 30T

Product details

Gross weight 1.4 Kilogram
Net weight 1.386 Kilogram
Volume 1.75 Liter
EAN 5703466214619

 

Cable length [ft] 75 ft
Cable length [m] 25 m
China RoHS compliance Out of scope
Contain batteries No
Description ECfast 25m Metal, In box
EU RoHS compliance Out of scope
Length [m] 25 m
Packing quantity 1
Product group Accessories
Type Easy Installation Danfoss
UL evaluated Out of scope
UNSPSC CODE 40101830
Used for product ECflex 10T
ECflex 18T
ECflex 20T
ECbasic 20S
ECfreeze 7.5T
ECsafe 20T
ECsnow 20T
ECsnow 30T
ECasphalt 30T
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality