Accessories, Connection kits resistive cables Danfoss

088L0014

LX Repair Kit (includes: crimp connectors, repair wire, heat shrink, tubes)

Product details

Gross weight 58 Gram
Net weight 54.5 Gram
Volume 0.782 Liter
EAN 5703466145142

 

China RoHS compliance Out of scope
Description LX Repair Kit (includes: crimp connectors, repair wire, heat shrink, tubes)
EEE category 5 small equipment (any external dimension 50 cm)
EU RoHS compliance Out of scope
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Package depth [mm] 170 mm
Package height [mm] 20 mm
Package width [mm] 230 mm
Packing quantity 1
Product description Crimp repair set
Product group Accessories
Type Connection kits resistive cables Danfoss
UK RoHS compliance Out of scope
UNSPSC CODE 40101830
Warranty type 2-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality