Refrig appliance control (TXV), EKC 202B

084B8622

This product is not available in this store. Please contact your local Customer Service Center.

Function: 3 Outputs,2 Temp.Sensors, DI, Supply voltage [V] AC: 230, Communication type: Optional MODBUS; Optional LON,, Packing format: Industrial pack, Quantity per packing format: 30

Product details

Gross weight 0.187 Kilogram
Net weight 0.171 Kilogram
Volume 0.375 Liter
EAN 5702428089234

 

Application area Refrigeration control
Approval C-TICK
CE
EAC
Intertek Semco
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Communication type Optional LON,
Optional MODBUS
Controller type Refrig. Controller (Temp)
Display on front Yes
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Function 3 Outputs,2 Temp.Sensors, DI
Further information Without connections plugs
Identical product 084B8522
In scope of WEEE Yes
Number of Compressors max. 1 pc
Number of Evaporators max. 1 pc
Other RoHS documentation EAEU RoHS
Packing format Industrial pack
Power consumption [VA] 2 VA
Product accessories Electron. control accessories
Product group Evaporator and room control
Product Name Description Refrig appliance control (TXV)
Quantity per packing format 30 pc
REACH Candidate List substances No
Serviceable No
Supply voltage [V] AC 230 V
Temp. sensor support NTC-M2020
PTC 1000
Pt 1000
Type EKC 202B
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality