Electric actuator AMB-Y, ER60, Supply voltage [V] AC: 24, 60 N-m

082G7414

Product details

Gross weight 2.956 Kilogram
Net weight 2.538 Kilogram
Volume 10.105 Liter
EAN 5702428046268

 

Actuator type ER60
China RoHS compliance Out of scope
Contain batteries No
Function On/off
Grade of enclosure IP66
Label product Yes
Operating torque [Nm] 60 N-m
Product group Butterfly valves accessories
REACH Candidate List substances No
Supply voltage [V] AC 24 V
Type Electric actuator AMB-Y
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality