Electric actuator AMB-Y, VS150, Supply voltage [V] AC: 24, 150 N-m, DN 200

082G7399

AMB-Y VS150 24V 150Nm DN200

Product details

Gross weight 6.286 Kilogram
Net weight 5.1 Kilogram
Volume 28.5 Liter
EAN 5702428929301

 

Actuator type VS150
Ambient temperature [°C] [max] 55 °C
Ambient temperature [°C] [min] -10 °C
Application Heating and cooling
Approval standard EMC Directive 2004/108/EC: EN61010-1
EN61000-3-2, EN61000-3-3, EN61000-6-4, EN61000-6-2
China RoHS compliance Out of scope
Connection types Gear Flange
Contain batteries No
Description AMB-Y VS150 24V 150Nm DN200
Frequency [Hz] 50/60
Function On/off
Grade of enclosure IP66
Label product Yes
Mounting orientation except cap down
Operating torque [Nm] 150 N-m
Operation type electrical / manual
Position indicator Yes
Product group Butterfly valves accessories
REACH Candidate List substances No
Storage temperature [°C] [Max] 55 °C
Storage temperature [°C] [Min] -10 °C
Supply voltage [V] AC 24 V
Type Electric actuator AMB-Y
UK RoHS compliance Out of scope
Valve size DN 200

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality