VFG 221, PN 16, DN 100, 160 m³/h, Flange

065B5523

Pressure operated valves

Product details

Gross weight 52.45 Kilogram
Net weight 47 Kilogram
Volume 83.898 Liter
EAN 5710104095356

 

Application District heating and cooling
Cavitation factor 0.3
Cavitation factor 100% 0.24
Cavitation factor 25% 0.43
Cavitation factor 50% 0.36
Cavitation factor 75% 0.3
China RoHS compliance Out of scope
Connection size DN 100
Connection types Flange
Contain batteries No
Description Pressure operated valves
Diameter [mm] 100 mm
Differential pressure range [bar] [Max] 15 bar
EU RoHS compliance Out of scope
Kvs values [m³/h] 160 m³/h
Leakage rate [% Kvs] 0.01
Leakage through port max. [% Kvs] 0.01
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 2
Operating pressure [bar] [Max] 16 bar
Permissible media District heating/cooling circulation water
Pressure class PN 16
Pressure nominal [bar] 16 bar
Pressure relieve system control valve insert Chamber
Product group Pressure flow controllers
Sealing DP material EPDM
Type VFG 221
Valve body material Grey cast iron EN-GJL-250 (GG-25)
Valve cone DP material Stainless steel mat. No. 1.4021
Valve seat DP material Stainless steel, mat. No. 1.4021
Valve size DN 100

Accesorios

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality