Thermostat, MBC 8100

061B802866

Temperature range [°C]: 50 - 100, Reset function: Auto, Contact function: SPDT, Sensor type: Rigid sensor, Enclosure rating IP: IP65

Product details

Gross weight 0.683 Kilogram
Net weight 0.311 Kilogram
Volume 3.48 Liter
EAN 5702428538312

 

Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -40 °F
CE evaluated Yes
Charge type Adsorption
China RoHS compliance Yes
Connection for pocket or hose M 18 x 1.5
Contact function SPDT
Contact rating AC15=0.5 A, 250 V
DC13=12 W, 125 V
Contain batteries No
Differential (FS) [K] 4 K
Differential type Fixed (max. value)
Electrical conn. Male/Female Female
Electrical connection DIN-plug
Electrical connection size Pg 11
Electrical connection standard EN 175301-803-A
Electrical spec. standard EN 60947-5
Enclosure rating IP IP65
EU RoHS compliance Out of scope
Max. sensor temperature [°C] 200 °C
Max. sensor temperature [°F] 392 °F
Packing format Multi pack
Parts included Sensor pocket
Product accessories Switches accessories
Product description Thermostat
Product group Switches and thermostats
Product Name Description Thermostat
Quantity per packing format 6 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Reset function Auto
SCIP dossier no. 18ff26a2-cbcf-44c1-8f28-74e482b38eed
SCIP dossier product name MBC 8100 8000 Temperature Switch
Sensor pocket length min. [in] 3 in
Sensor pocket length min. [mm] 75 mm
Sensor size (Ø x L) [in] 1/2 x 2 in
Sensor size (Ø x L) [mm] 13 x 50 mm
Sensor type Rigid sensor
Serviceable No
Specification key 2211-1A00075
Temperature range [°C] [max] 100 °C
Temperature range [°C] [min] 50 °C
Temperature range [°F] [max] 212 °F
Temperature range [°F] [min] 122 °F
Type MBC 8100

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality