Solenoid valve, EVO 100

032F2015

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF

Product details

Gross weight 0.52 Kilogram
Net weight 0.471 Kilogram
Volume 0.854 Liter
EAN 5702422033547

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval LLC CDC TYSK
Cable length [in] 40 in
Cable length [m] 1 m
China RoHS compliance Out of scope
Coil Yes
Coil connection Cable
Coil type BF230CS
Contain batteries No
Cv value [gal/min] 0.18 gal/min
Direction Straightway
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a)
6(c)
Frequency [Hz] 50/60 Hz
Function NC
Inlet connection type Solder, ODF
Inlet size [in] 1/4 in
Kv value [m³/h] 0.16 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 25 bar
Medium temperature range [°C] [max] 80 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 176 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0 bar
MOPD[bar/psi] 25 bar
Orifice size [mm] 2.3 mm
Outlet connection type Solder, ODF
Outlet size [in] 1/4 in
Packing format Multi pack
Power consumption 10 W
Power consumption [W] 50Hz 16 W
Power consumption [W] 60Hz 14 W
Product accessories No
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1234yf
R1234ze(E)
R125
R134a
R152a
R22/R407C
R23
R290
R32
R404A
R404A/R507A
R407A
R407C
R407F
R410A
R448A
R449A
R450A
R452A
R507A
R600a
R744
SCIP dossier no. 52f475eb-6026-442a-932e-863e4660eac8
SCIP dossier product name EVR 2-8/EVO 100-102
Serviceable No
Supply voltage 50Hz Max [V] 230 V
Supply voltage 50Hz Min [V] 220 V
Supply voltage 60Hz Max [V] 230 V
Supply voltage 60Hz Min [V] 220 V
Supply voltage [V] AC [max] 230 V
Supply voltage [V] AC [min] 220 V
Type EVO 100
Type designation Solenoid valve, Solder

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality