Hago Oil Nozzles, B-Solid, 0.65 gal/h, 45 °, Solid

030G6314

NOZZLE 0.65 GPH 45° B

Product details

Gross weight 0.029 Kilogram
Net weight 0.025 Kilogram
Volume 0.028 Liter
EAN 5702425193385

 

Approval CE
UL
Branded Hago
Capacity [USgal/h] 0.65 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Description NOZZLE 0.65 GPH 45° B
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter grade [µm] 30-40
Filter type P-Sinter
In scope of WEEE and contain batteries No
Label product Yes
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1fa1c365-26e8-430d-8786-bd497f450a81
SCIP dossier product name Solid Cone - B ES S 0.50-6.00
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 45 °
Spray pattern Solid
Type B-Solid
UK RoHS compliance Yes with exemptions
UK RoHS exemption clause 18
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality