Hago Oil Nozzles, 1 gal/h, 80 °, Hollow

030G6220

NOZZLE 1.00 GPH 80° H

Product details

Gross weight 0.028 Kilogram
Net weight 0.025 Kilogram
Volume 0.02 Liter
EAN 5702425193200

 

Approval CE
UL
Branded Hago
Capacity [USgal/h] 1 gal/h
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Description NOZZLE 1.00 GPH 80° H
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Filter grade [µm] 30-40
Filter type P-Sinter
Material type Steel
Packing format Single pack
Product group Hago Oil Nozzles
Quantity per packing format 12 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 85880e26-3e93-4041-8517-548f8dacaf3c
SCIP dossier product name Hollow Cone 0.65-80°-H
Specification point 100 psi, 35 SSU, gravity 0.825 @60°F
Spray angle [°] 80 °
Spray pattern Hollow
Type H
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality