Lockshield Valves, RLV, DN 15, Straight, Standard, External Thread

003L0364

Drain-off feature, external thread

Product details

Gross weight 0.232 Kilogram
Net weight 0.232 Kilogram
Volume 0.143 Liter
EAN 5702420048369

 

China RoHS compliance Out of scope
Connection to radiator R 1/2
Connection to system G 3/4 A
Connection types External Thread
Description Drain-off feature, external thread
Design Straight
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Finish Nickel plated
Flow temperature [°C] [Max] 120 °C
In scope of WEEE and contain batteries No
Kvs values [m³/h] 2.5 m³/h
Label product Yes
Product group Lockshield Valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. ccf6768c-3bf8-44da-946b-1ea15d43011e
SCIP dossier product name RLV-S Lock shield 2
Surface Nickel plated
Tailpiece type Standard
Test pressure [bar] 16 bar
Type RLV
UK RoHS compliance Out of scope
Valve size DN 15
Working pressure [bar] [Max] 10 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality