AVP-F, PN 16, DN 20, 6.3 m³/h, 0.2 bar - 0.2 bar, External Thread, G 1 A

003H6221

AVP-F PN16 20/6,3 0,2 thread return

Product details

Gross weight 1.594 Kilogram
Net weight 1.594 Kilogram
Volume 4.397 Liter
EAN 5702421537510

 

Actuator diaphragm material EPDM
Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection size G 1 A
Connection types External Thread
Contain batteries No
Description AVP-F PN16 20/6,3 0,2 thread return
Diameter [mm] 20 mm
Differential pressure range [bar] [Max] 12 bar
Differential pressure setting [bar] [Max] 0.2 bar
Differential pressure setting [bar] [Min] 0.2 bar
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function Diff. press. controller
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
Kvs values [m³/h] 6.3 m³/h
Leakage rate [% Kvs] 0.02
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Return
Number of ports 2
Permissible media District heating/cooling circulation water
PN alternative VSP 0
Pressure class PN 16
Pressure controller Differential pressure controller
Pressure nominal [bar] 16 bar
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Fixed
Stem position Normally open
Type AVP-F
Valve body material Red bronze CuSn5ZnPb (Rg5)
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 20

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality