AVP-F, PN 16, DN 15, 4 m³/h, 0.2 bar - 0.2 bar, External Thread, G 3/4 A

003H6220

AVP-F PN16 15/4 0,2 thread return

Product details

Bruto masa 1.56 Kilogram
Neto masa 1.56 Kilogram
Volume 4.448 Liter
EAN 5702421537503

 

Actuator diaphragm material EPDM
Alternativen medij Mešanica glikola in vode do 30 %
Application District Heating
Cavitation factor 0.6
Cavitation factor 100% 0.41
Cavitation factor 25% 0.69
Cavitation factor 50% 0.62
Cavitation factor 75% 0.6
China RoHS compliance Out of scope
Connection types External Thread
Contain batteries No
Description AVP-F PN16 15/4 0,2 thread return
Differential pressure range [bar] [Max] 12 bar
Differential pressure setting [bar] [Max] 0.2 bar
Differential pressure setting [bar] [Min] 0.2 bar
Dopusten medij District heating/cooling circulation water
EU RoHS compliance Out of scope
Flow control No
Flow limitation No
Function VSP - P Yes
Function VSP - Q No
Function VSP - T No
Funkcija Regulator diferenčnega tlaka
Leakage rate [% Kvs] 0.02
Material ohišja ventila Rdeči bron CuSn5ZnPb (Rg5)
Mounting version Return
Nominalni tlak [bar] 16 bar
Number of ports 2
pH medija [Maks] 10
pH medija [Min] 7
PN alternative VSP 0
Premer [mm] 15 mm
Pressure class PN 16
Pressure controller Differential pressure controller
Product group Pressure flow controllers
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Sealing DP material EPDM
Setting Type Fixed
Stem position Normally open
Temperatura medija [°C] [Maks] 150 °C
Temperatura medija [°C] [Min] 2 °C
Type AVP-F
Valve cone DP material Dezincing free brass CuZn36Pb2As
Valve seat material Stainless steel, mat. No. 1.4571
Valve size DN 15
Velikost priključka G 3/4 A
Vrednosti kvs [m³/h] 4 m³/h

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality