Pt element temperature sensors

Shows 28 product(s)

084Z2068

Temperature sensor, MBT 5116, 80 mm, NPT,1/4-18, ANSI/ASME B1.20.1

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Deutsch DT04, Electrical connection size: 3 pin

084Z3257

Temperature sensor, MBT 5116, 100 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

084Z3260

Temperature sensor, MBT 5116, 200 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

084Z3262

Temperature sensor, MBT 5116, 300 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Slim-line, Electrical connection size: Pg 9

084Z5024

Temperature sensor, MBT 5116, 150 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5025

Temperature sensor, MBT 5116, 200 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5026

Temperature sensor, MBT 5116, 300 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5034

Temperature sensor, MBT 5116, 250 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5048

Temperature sensor, MBT 5116, 120 mm, G,3/4, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

084Z5157

Temperature sensor, MBT 5116, 100 mm, G,1/2, ISO 228-1-A

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316 Ti, Electrical connection: Type B, Electrical connection size: Pg 16

View: