Pressure Transmitters millibar pressure

Shows 11 product(s)

064G5214

Pressure transmitter, MBS 9200, 0.00 mbar - 100.00 mbar, 0.00 psi - 1.45 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B311-A1GB04-1

064G5215

Pressure transmitter, MBS 9200, 0.00 mbar - 250.00 mbar, 0.00 psi - 3.63 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B511-A1GB04-1

064G5216

Pressure transmitter, MBS 9200, 0.00 mbar - 150.00 mbar, 0.00 psi - 2.18 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B411-A1GB04-1

064G5225

Pressure transmitter, MBS 9200, -20.00 mbar - 20.00 mbar, -0.29 psi - 0.29 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 9200-A111-A1GB08-1

064G5232

Pressure transmitter, MBS 9200, 0.00 mbar - 200.00 mbar, 0.00 psi - 2.90 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B711-A3GB04-1

064G5243

Pressure transmitter, MBS 9200, -150.00 mbar - 150.00 mbar, -2.18 psi - 2.18 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-A711-A1GB04-F

064G5247

Pressure transmitter, MBS 9200, -20.00 mbar - 20.00 mbar, -0.29 psi - 0.29 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-A111-A1GB04-2

064G5248

Pressure transmitter, MBS 9200, 0.00 mbar - 40.00 mbar, 0.00 psi - 0.58 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-B111-A1GB04-1

064G5249

Pressure transmitter, MBS 9200, 0.00 mbar - 100.00 mbar, 0.00 psi - 1.45 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 9200-B311-A0GB08-1

064G5262

Pressure transmitter, MBS 9200, -50.00 mbar - 50.00 mbar, -0.73 psi - 0.73 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 9200-I311-A1GB04-1

View: