VACON® NXP Grid Converter

Shows 560 product(s)

132H1701

NXA04605-A0T02SG-A1A3D700E9+FL23+MASG+ARFIFF03+GSNT+GABV+SPXV

NXA04605-A0T02SG-A1A3D700E9+FL23+MASG+ARFIFF03+GSNT+GABV+SPXV
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 1RO(NO/NC),1RO(NC), therm
C Slot: Line voltage meas.
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 10 INU

Other options according to Model code

Model code: NXA04605-A0T02SG-A1A3D700E9+FL23+MASG+ARFIFF03+GSNT+GABV+SPXV

132H2610

NXA10306-A0T02SG-A1A2D700EA+FL23+MASG+ARFIFF03

NXA10306-A0T02SG-A1A2D700EA+FL23+MASG+ARFIFF03
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: Advanced 2-port ethernet
Manual: English
Frame 13 INU

Other options according to Model code

Model code: NXA10306-A0T02SG-A1A2D700EA+FL23+MASG+ARFIFF03

132H5359

NXA03256-G0T02SG-A1A2B50000+FL26+MASG+ARFIFF03+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNE

NXA03256-G0T02SG-A1A2B50000+FL26+MASG+ARFIFF03+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNEA+LPC2+SPXC
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: Russian
Frame 10 INU

Other options according to Model code

Model code: NXA03256-G0T02SG-A1A2B50000+FL26+MASG+ARFIFF03+GSNT+DLRU+GNUL+EMAR+GNKC+GNUA+GNEA+LPC2+SPXC

132H6180

NXA02615-A0T02SG-A8B1D7B1E9+FL23+MASG+ARFIFF03+DNOT+GALR

NXA02615-A0T02SG-A8B1D7B1E9+FL23+MASG+ARFIFF03+DNOT+GALR
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 261 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 6 programmableDI/DO
C Slot: Line voltage meas.
D Slot: 6 programmableDI/DO
E Slot: 2-port ethernet
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXA02615-A0T02SG-A8B1D7B1E9+FL23+MASG+ARFIFF03+DNOT+GALR

132H6422

NXA02615-A0T02SG-A1A2D700E9+MASG+ARFIFF03

NXA02615-A0T02SG-A1A2D700E9+MASG+ARFIFF03
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 261 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXA02615-A0T02SG-A1A2D700E9+MASG+ARFIFF03

132H7316

NXA11505-A0T02SG-A1A2D7B5E9+MASG+ARFIFF03+GAMA+LPC2

NXA11505-A0T02SG-A1A2D7B5E9+MASG+ARFIFF03+GAMA+LPC2
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 1150 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 13 INU

Other options according to Model code

Model code: NXA11505-A0T02SG-A1A2D7B5E9+MASG+ARFIFF03+GAMA+LPC2

132H7352

NXP00225-A5H1SSV-A1A2D700EA+QGLM+MASG+ARFIFF03

NXP00225-A5H1SSV-A1A2D700EA+QGLM+MASG+ARFIFF03
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 22 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: Advanced 2-port ethernet
Manual: English
Frame 05

Other options according to Model code

Model code: NXP00225-A5H1SSV-A1A2D700EA+QGLM+MASG+ARFIFF03

132H7754

NXA03256-A0T02SG-A1A2D7C6D6+MASG+ARFIFF03

NXA03256-A0T02SG-A1A2D7C6D6+MASG+ARFIFF03
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: CANopen, Spare only
E Slot: CAN-MonBus galv.decoupled
Manual: English
Frame 10 INU

Other options according to Model code

Model code: NXA03256-A0T02SG-A1A2D7C6D6+MASG+ARFIFF03

132L0346

NXP01055-A2T0SSV-A1A2D700E9+MASG+ARFIFF03

NXP01055-A2T0SSV-A1A2D700E9+MASG+ARFIFF03
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 105 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 07

Other options according to Model code

Model code: NXP01055-A2T0SSV-A1A2D700E9+MASG+ARFIFF03

132L0592

NXP02055-A5T0BSV-A1A2D7B5E9+QGLM+MASG+ARFIFF03

NXP02055-A5T0BSV-A1A2D7B5E9+QGLM+MASG+ARFIFF03
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 205 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: 2-port ethernet
Manual: English
Frame 08

Other options according to Model code

Model code: NXP02055-A5T0BSV-A1A2D7B5E9+QGLM+MASG+ARFIFF03

View: