LD-302P4K0TAE20H1BXXXXXS018XAXBXC4X16DX

134L0561

Frequency converter
LD-302P4K0TAE20H1BXXXXXS018XAXBXC4X16DX
Lift Drive LD-302
(P4K0) 4.0 KW / 5.0 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Lift Drive
Frame: A2
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: LD-302P4K0TAE20H1BXXXXXS018XAXBXC4X16DX

Product details

Gross weight 6.14 kg
Net weight 5.62 kg
Volume 27.246 l
EAN 5710107757091

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P4K0 (P4K0) 4.0 KW / 5.0 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size A2 A2
Typecode Part 1 LD-302P4K0TAE20H1BXX
Typecode Part 2 XXXS018XAXBXC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 160% (HO) [KW] 4
Height [mm] 268,0
Width w/ no C options [mm] 90,0
Width w/ two C options [mm] 150,0
Depth [mm] 205,0
Depth with Option A/B [mm] 220,0
kVA 6.93
Continuous Current (HO) [A] 10
Intermittent Current (HO) [A] 16
Calculated Gross Weight [kg] 6.14
Calculated Net Weight [kg] 5.62
ECCN EU Y901
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 LD-302P4K0TAE20H1BXX
Modelcode02 XXXS018XAXBXC4X16DX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality