FC-102P18KT4E20H1XXXXXXSXXXXA0BXCXXXXDX

131H2815

Frequency Converter
FC-102P18KT4E20H1XXXXXXSXXXXA0BXCXXXXDX

VLT® HVAC Drive FC-102
(P18K) 18.5 KW / 25 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
No brake chopper
No Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: B3
PROFIBUS DP MCA 101, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102P18KT4E20H1XXXXXXSXXXXA0BXCXXXXDX
Re-configure

Product details

Gross weight 12.17 Kilogram
Net weight 11.15 Kilogram
Volume 57.585 Liter
EAN 5702427530973

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating P18K (P18K) 18.5 KW / 25 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop X No brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option A0 PROFIBUS DP MCA 101
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size B3 B3
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102P18KT4E20H1XXX
Typecode Part 2 XXXSXXXXA0BXCXXXXDX
Power 110% (NO) [KW] 18.5 18.5
Height [mm] 399,0 399,0
Width w/ no C options [mm] 165,0 165,0
Width w/ two C options [mm] 225,0 225,0
Depth [mm] 249,0 249,0
Depth with Option A/B [mm] 262,0 262,0
kVA 26 26
Power Loss NO [W] 465 465
Power Loss NO [W] 465 465
Continuous Current (NO) [A] 37.5 37.5
Intermittent Current (NO) [A] 41.2 41.2
Continuous Current (NO) [A] 34 34
Intermittent Current (NO) [A] 37.4 37.4
Calculated Gross Weight [kg] 12.17
Calculated Net Weight [kg] 11.15
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102P18KT4E20H1XXX
Modelcode02 XXXSXXXXA0BXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality