FC-102N560T4E20H2TGCXXXSXXXXALBKCXXXXDX

137G6492

Frequency Converter
FC-102N560T4E20H2TGCXXXSXXXXALBKCXXXXDX

VLT® HVAC Drive FC-102
(N560) 560 KW / 750 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
Safe Stop
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: E4H
PROFINET MCA 120 MCB-101 General purp. I/O
No C1 option No D option

Other options according to Model Code

Model code: FC-102N560T4E20H2TGCXXXSXXXXALBKCXXXXDX
Re-configure

Product details

Gross weight 295.3 Kilogram
Net weight 295 Kilogram
EAN 5715253326443

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N560 (N560) 560 KW / 750 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop T Safe Stop
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E4H E4H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N560T4E20H2TGC
Typecode Part 2 XXXSXXXXALBKCXXXXDX
Power 110% (NO) [KW] 560 560
Height [mm] 1578,0 1578,0
Width w/ no C options [mm] 607,0 607,0
Depth [mm] 482,0 482,0
Depth with Option A/B [mm] 482,0 482,0
kVA 686 686
Power Loss NO [W] 11102 11102
Power Loss NO [W] 9236 9236
Continuous Current (NO) [A] 990 990
Intermittent Current (NO) [A] 1089 1089
Continuous Current (NO) [A] 890 890
Intermittent Current (NO) [A] 979 979
Calculated Gross Weight [kg] 295.3
Calculated Net Weight [kg] 295
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N560T4E20H2TGC
Modelcode02 XXXSXXXXALBKCXXXXDX

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality