FC-102N355T4E20H2XGCXXXSXXXXAXBXCXXXXDX

135U2214

Frequency Converter
FC-102N355T4E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(N355) 355 KW / 500 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: E3H
No A Option No B Option
No C1 option No D option

Other options according to Model Code

Model code: FC-102N355T4E20H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 212 Kilogram
Net weight 182 Kilogram
EAN 5710108284572

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N355 (N355) 355 KW / 500 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E3H E3H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N355T4E20H2XGC
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 355 355
Height [mm] 1578,0 1578,0
Width w/ no C options [mm] 507,0 507,0
Depth [mm] 482,0 482,0
Depth with Option A/B [mm] 482,0 482,0
kVA 456 456
Power Loss NO [W] 6928 6928
Power Loss NO [W] 5910 5910
Continuous Current (NO) [A] 658 658
Intermittent Current (NO) [A] 724 724
Continuous Current (NO) [A] 590 590
Intermittent Current (NO) [A] 649 649
Calculated Gross Weight [kg] 272.3
Calculated Net Weight [kg] 272
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline E701 E701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N355T4E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality