FC-202N110T4E54H2XGCXXXSXXXXALBXCXXXXDX

134H2702

Frequency converter
FC-202N110T4E54H2XGCXXXSXXXXALBXCXXXXDX

VLT® AQUA Drive FC-202
(N110) 110 KW / 150 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: D1H
PROFINET MCA 120, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202N110T4E54H2XGCXXXSXXXXALBXCXXXXDX
Re-configure

Product details

Gross weight 75.2 Kilogram
Net weight 75.2 Kilogram
Volume 426.496 Liter
EAN 5710107677917

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating N110 (N110) 110 KW / 150 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D1H D1H
Typecode Part 1 FC-202N110T4E54H2XGC
Typecode Part 2 XXXSXXXXALBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 90 90
Power 110% (NO) [KW] 110 110
Height [mm] 901,0 901,0
Width w/ no C options [mm] 325,0 325,0
Depth [mm] 378,0 378,0
Depth with Option A/B [mm] 378,0 378,0
kVA 147 147
Power Loss NO [W] 2559 2559
Power Loss NO [W] 2261 2261
Power Loss HO [W] 2031 2031
Power Loss HO [W] 1828 1828
Continuous Current (NO) [A] 212 212
Intermittent Current (NO) [A] 233 233
Continuous Current (NO) [A] 190 190
Intermittent Current (NO) [A] 209 209
Continuous Current (HO) [A] 177 177
Intermittent Current (HO) [A] 266 266
Continuous Current (HO) [A] 160 160
Intermittent Current (HO) [A] 240 240
Calculated Gross Weight [kg] 0.24
Calculated Net Weight [kg] 0.24
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202N110T4E54H2XGC
Modelcode02 XXXSXXXXALBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality