Show more
EV310B

Shows 20 product(s)

032U3673

Solenoid valve, EV310B, Function: NC, G, 1/4, 0.15 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4900

Solenoid valve, EV310B, Function: NC, G, 1/8, 0.08 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4901

Solenoid valve, EV310B, Function: NC, G, 1/8, 0.15 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4902

Solenoid valve, EV310B, Function: NC, G, 1/8, 0.3 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4903

Solenoid valve, EV310B, Function: NC, G, 1/4, 0.08 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4904

Solenoid valve, EV310B, Function: NC, G, 1/4, 0.15 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4905

Solenoid valve, EV310B, Function: NC, G, 1/4, 0.3 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4906

Solenoid valve, EV310B, Function: NC, G, 1/4, 0.4 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4907

Solenoid valve, EV310B, Function: NC, G, 3/8, 0.15 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

032U4909

Solenoid valve, EV310B, Function: NC, G, 3/8, 0.4 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Body material: Brass, Operation: Direct-operated, Number of ways: 3/2

View: