EV224B for compressed air, is a high pressure indirect servo-operated 2/2-way solenoid valve with working pressure up to 40 bar, medium temperature up to 60 °C and available in NC and NO versions. Built-in pilot filter as standard, replaceable equalizing orifice, enclosures up to IP67 (depending on coil) ensure a reliable and satisfactory function.
Shows 9 product(s)
Solenoid valve, EV224B, Function: NC, G, 1/2, 4 m³/h, FKM
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 3/4, 8 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339; CE, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 1/2, 4 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 1/2, 4 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 3/4, 8 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 3/4, 8 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NC, G, 1, 11 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 1, 11 m³/h, NBR
Media recommendations: Compressed air, Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2
Solenoid valve, EV224B, Function: NO, G, 1/2, 4 m³/h, NBR
Media recommendations: Compressed air, Approval: CE; UKCA, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2