Show more
EV220S

Shows 59 product(s)

042U4608

Solenoid valve, EV220S, Function: NC, G, 1/4, 1.6 m³/h, EPDM

Media recommendations: Water & Brine, Approval: c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4609

Solenoid valve, EV220S, Function: NC, G, 1/4, 1.6 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4610

Solenoid valve, EV220S, Function: NC, G, 3/8, 1.6 m³/h, EPDM

Media recommendations: Water & Brine, Approval: c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4611

Solenoid valve, EV220S, Function: NC, G, 3/8, 1.6 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4612

Solenoid valve, EV220S, Function: NC, G, 1/2, 3 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4613

Solenoid valve, EV220S, Function: NC, G, 1/2, 3 m³/h, EPDM

Media recommendations: Water & Brine, Approval: c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4614

Solenoid valve, EV220S, Function: NC, G, 1/2, 4 m³/h, EPDM

Media recommendations: Water & Brine, Approval: c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4615

Solenoid valve, EV220S, Function: NC, G, 1/2, 4 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4617

Solenoid valve, EV220S, Function: NC, G, 3/4, 5 m³/h, EPDM

Media recommendations: Water & Brine, Approval: c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

042U4618

Solenoid valve, EV220S, Function: NC, G, 3/4, 5 m³/h, FKM

Media recommendations: Oil,Comp.Air,Vacuum, Approval: c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

View: