Show more
DST P140

Shows 5 product(s)

075G4027

Pressure transmitter, DST P140, 0 bar - 10 bar, 0 psi - 145 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-2011-A5GB04-1

075G4028

Pressure transmitter, DST P140, 0 bar - 10.3 bar, 0 psi - 150 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: Round Packard Metri-Pack, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: DST P140-6011-C2AC04-0

075G4029

Pressure transmitter, DST P140, 0 bar - 16 bar, 0 psi - 232 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-2211-A5GB04-1

075G4031

Pressure transmitter, DST P140, 0 bar - 25 bar, 0 psi - 362.5 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-2411-A5GB04-1

075G4035

Pressure transmitter, DST P140, 0 bar - 6 bar, 0 psi - 87 psi

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4-A, Specification key: DST P140-1811-A5GB04-1

View: