Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 143 product(s)
RAVK, 10 °C - 30 °C, 2 m
RAVK, 35 °C - 75 °C, 2 m
RAV, PN 10, DN 10, 1.2 m³/h, 0.8 bar, Internal thread
RAV PN10 10/1,2 2-way/8 int. thr Angle
RAV PN10 10/1,2 2-way/8 int.thr Straight
RAV, PN 10, DN 15, 1.5 m³/h, 0.8 bar, Internal thread
RAV PN10 15/1,5 2-way/8 int. thr Angle
RAV PN10 15/1,5 2-way/8 int.thr Straight
RAV, PN 10, DN 20, 2.3 m³/h, 0.8 bar, Internal thread
RAV PN10 20/2,3 2-way/8 int. thr Angle
RAV PN10 20/2,3 2-way/8 int.thr Straight
RAV, PN 10, DN 25, 3.1 m³/h, 0.8 bar, Internal thread
RAV PN10 25/3,1 2-way/8 int. thr Angle
RAV PN10 25/3,1 2-way/8 int.thr Straight
View: