You searched for:

svl flexline

Shows 91 product(s)

Multifunction valve body, SVL 25, SVL Flexline, Angleway

Max. Working Pressure [bar]: 65.0, Inlet connection size [mm]: 25.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 25.0, Outlet connection type: Butt weld

Multifunction valve body, SVL 50, SVL Flexline, Angleway

Max. Working Pressure [bar]: 65.0, Inlet connection size [mm]: 50.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 50.0, Outlet connection type: Butt weld

Multifunction valve body, SVL 100, SVL Flexline, Angleway

Max. Working Pressure [bar]: 65.0, Inlet connection size [mm]: 100.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 100.0, Outlet connection type: Butt weld

Multifunction valve body, SVL 125, SVL Flexline, Angleway

Max. Working Pressure [bar]: 65.0, Inlet connection size [mm]: 125.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 125.0, Outlet connection type: Butt weld

Multifunction valve body, SVL 80, SVL Flexline, Straightway

Max. Working Pressure [bar]: 65.0, Inlet connection size [mm]: 80.0, Inlet connection type: Butt weld, Outlet connection size [mm]: 80.0, Outlet connection type: Butt weld

View: