Solenoid coil accessories, Accessory Cable Plug 6.8 X 0.8 Spade

042N0120

Accessory Cable Plug 6.8 X 0.8 Spade, Packing format: Multi pack, Quantity per packing format: 15

Product details

Gross weight 0.124 Kg
Net weight 0.118 Kg
Volume 0.416 Liter
EAN 5702428314176

 

Ambient temperature range [°C] [max] 90 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 194 °F
Ambient temperature range [°F] [min] -40 °F
Cable length [in] 59 in
Cable length [m] 1.5 m
Colour Black
Conductor size, max. [mm2] 0.7 mm²
Contact resistance max. [mOhm] 15 mOhm
Contacts 2 + 2E
Electrical connection form Form A
Electrical connection standard EN 175301-803
Enclosure rating IP IP67
In scope of WEEE and contain batteries No
Operating current max. [A] 5 A
Packing format Multi pack
Product group Solenoid coil accessories
Product Name Description Cable plug
Quantity per packing format 15 pc
Supply voltage [V] AC 230 V
Supply voltage [V] DC 230 V
Supply voltage [V] DC 230 V
Tolerance ± 15%
Type Accessory
Type designation Cable plug
Used for product 018F Coil Type B
018Z Coil Type B
042N Coil Type B

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality