Shows 306 product(s)
Pressure transmitter, DST P92S, 0.00 bar - 250.00 bar, 0.00 psi - 36250.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: P92S-0250-BAR-R-11-01-01
Pressure transmitter, MBS 3050, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi
Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: MBS 3050-1835-E3FA20-1
Inclination position sensor, DST X730, 30 °, Single, CAN-open
Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Specification key: MOS030000HC10 0033X00
Inclination position sensor, DST X720, 30 °, Redundant, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR030030LA10 L033X00
Inclination position sensor, DST X720, 10 °, Redundant, Ratio metric
Supply voltage [V] DC: 5, Electrical connection: M12 x 1, Axis type: Dual, Specification key: MOR010010LA10 L033X00