You searched for:

sca-x

Shows 48 product(s)

060G3735

Pressure transmitter, MBS 33M, 0.00 bar - 16.00 bar, 0.00 psi - 232.06 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 33M-2221-A6FA08-3

060G3928

Pressure transmitter, MBS 33M, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 33M-1821-A6FA08-3

060G3574

Pressure transmitter, MBS 3200, 0.00 bar - 6.00 bar, 0.00 psi - 87.02 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 18 x 1.5, Specification key: MBS 3200-1821-A1FA12-6

060G5919

Pressure transmitter, MBS 3300, 0.00 bar - 17.00 bar, 0.00 psi - 246.56 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: MBS 3300-C411-A9FA20-1

060G1045

Pressure transmitter, AKS 3050, -1.00 bar - 25.00 bar, -14.50 psi - 362.59 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 3050-N231-A1CD21-0

View: