Shows 97 product(s)
Pressure transmitter, MBS 1250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1250-3411-C1FA21
Pressure transmitter, MBS 1650, 0.00 bar - 150.00 bar, 0.00 psi - 2175.00 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 10 x 1, Specification key: MBS 1650-F314-C1FA04
Pressure transmitter, MBS 1250, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1250-3411-C1FA21
Pressure transmitter, MBS 1200, 0.00 bar - 1000.00 bar, 0.00 psi - 14503.77 psi
Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 12 x 1.5, Specification key: MBS 1200-4011-C1FC06
Pressure transmitter, MBS 1350, 0.00 bar - 16.00 bar, 0.00 psi - 232.00 psi
Pressure reference: Gauge (relative), Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1350-2213-C1FA21-2