You searched for:

sca-x

Shows 2 product(s)

084Z4220

Temperature sensor, MBT 3270, 50 mm, G,1/4

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Protection tube material: AISI 316, Electrical connection: M12 x 1, Electrical connection size: 4 pin

097U0176

Temperature sensor, MBT 3270, 40 mm, NPT,1/4-18

Temperature range [°C]: -50 - 150, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: AISI 316, Electrical connection: M12 x 1, Electrical connection size: 4 pin