Shows 6 product(s)
Temperature range [°C]: -50 - 120, -50 °C - 200 °C, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin
Temperature range [°C]: -50 - 200, -50 °C - 150 °C, Protection tube material: AISI 316 Ti, Electrical connection: M12 x 1, Electrical connection size: 4 pin
Product name: Differential pressure switch, Type: RT262A, Diff.press.setting range [bar]: 0.10 - 1.50, Diff.press.setting range [psi]: 1.5 - 22.0, Pressure connection size: 12 x 1.5, Pressure connection type: M, Pressure Male/Female: Male
Product name: Differential pressure switch, Type: RT260A, Diff.press.setting range [bar]: 0.50 - 4.00, Diff.press.setting range [psi]: 7.0 - 58.0, Pressure connection size: 12 x 1.5, Pressure connection type: M, Pressure Male/Female: Male
Product name: Differential pressure switch, Type: RT260A, Diff.press.setting range [bar]: 0.50 - 6.00, Diff.press.setting range [psi]: 7.0 - 87.0, Pressure connection size: 12 x 1.5, Pressure connection type: M, Pressure Male/Female: Male