Shows 3 product(s)
Sight glass socket, SGR, M24 x 1, M
Max. Working Pressure [bar]: 35.0, Moisture indicator: No indicator, Connection type: M, Connection size: M24 x 1
Sight glass socket, SGR, M20 x 1.5, M
Max. Working Pressure [bar]: 46.0, Moisture indicator: No indicator, Connection type: M, Connection size: M20 x 1.5
Sight glass socket, SGP 24 RX, M24 x 1, M
Max. Working Pressure [bar]: 52.0, Moisture indicator: No indicator, Connection type: M, Connection size: M24 x 1