You searched for:

sca-x

Shows 11 product(s)

027F0665

Spare part, PMFH; PMFL, Pilot connector 6.5 x 10 mm

Product Type: Spare part, Used for product: PMFH; PMFL, Type designation: Pilot connector 6.5 x 10 mm

084Z2356

Temperature sensor, MBT 9110, 300 °C - 600 °C

Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20

084Z8129

Temperature sensor, MBT 9110, 0 °C - 600 °C

Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20

084Z8130

Temperature sensor, MBT 9110, 0 °C - 800 °C

Transmitter type: Galv. isolated in box, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20

060G6564

Pressure transmitter, MBS 3050, 0.00 bar - 400.00 bar, 0.00 psi - 5801.51 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 3050-3631-F6FA09-2

View: