Shows 4 product(s)
SGP 22s X, Sight glass, Solder, ODF, Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
SGP 12s X, Sight glass, Solder, ODF, Solder, ODF
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
SGP 16s X, Sight glass, Solder, ODF, 16.00 mm, Solder, ODF, 16.00 mm
Inlet connection type: Solder, ODF, Inlet size [mm]: 16.00, Outlet connection type: Solder, ODF, Outlet size [mm]: 16.00
Temperature sensor, MBT 3560, 40 mm, M,14x1.5
Temperature range [°C]: 0 - 150, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Protection tube material: AISI 316 Ti