Shows 12 product(s)
Solenoid coil accessories, Accessory Cable Plug 6.8 X 0.8 Spade
Accessory Cable Plug 6.8 X 0.8 Spade, Packing format: Multi pack, Quantity per packing format: 15
Repair kit, Packing gland and sealing
Type designation: Packing gland and sealing, Used for product: REG 50; SCA 50; SVA 50
Pressure switch, RT1AL
Regulation range [bar] Pe: -0.80 - 5.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0
Pressure switch, RT5AL
Regulation range [bar] Pe: 4.00 - 17.00, Contact function: SPDT (neutral zone), Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0