Compression fittings for PEX plastic tubings, G 3/4", 17x2, Nickel plated

013G4162

PEX fittings for pipe 17 x 2 mm

Product details

Gross weight 0.064 Kg
Net weight 0.064 Kg
Volume 0.085 Liter
EAN 5702420033419

 

Connections G 3/4"
Description PEX fittings for pipe 17 x 2 mm
Finish Nickel plated
Flow temperature [°C] [Max] 95 °C
For tubings PEX plastic
For valves Couplings
Manifold CFD
RLV-K
RLV-KD
RLV-KS
Single entry valves
RLV-KDV
In scope of WEEE and contain batteries No
Label product Yes
Product group Compression fittings
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a76c5ed7-e33e-4d63-b06e-8751d1fc2312
SCIP dossier product name Fittings for plastic pipe, 3/4"
Test pressure [bar] 10 bar
Thread Internal
Tube dimension [mm] 17x2
Type Compression fittings for PEX plastic tubings
Usage for Pex tubes
Working pressure [bar] [Max] 6 bar

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality