Shows 22 product(s)
Ignition Units, EBI4 M, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 102 - 132, 50.0 VA, Housing: Standard
EBI4 M STD. IGNITION UNIT 120 V OEM
Ignition Units, EBI4 M, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60.0 VA, Housing: Standard
EBI4 M STD. IGNITION UNIT 230 V OEM
Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90.0 VA, Housing: Standard
EBI4 HPM STD. IGNITION UNIT 230 V OEM
Ignition Units, EBI4 HPM, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 90.0 VA, Housing: Special
EBI4 HPM SPECIAL HOUSING IGNITION UNIT 230 V OEM