You searched for:

sca-x

Shows 35 product(s)

027L1318

ICF spare parts, Green CAP+GASKET, ICFN 25 SCA 25-65

Green CAP+GASKET, ICFN 25 SCA 25-65, Used for product: SCA25-65; ICF25-40, Packing format: Multi pack, Quantity per packing format: 12

148B4077

Spare parts, discont. products, SPARE PART CAP+GASKET SVA 80-100, SCA 80-100; REG 80-100; SVA 80-100

SPARE PART CAP+GASKET SVA 80-100, Used for product: SCA 80-100; REG 80-100; SVA 80-100, Packing format: Multi pack, Quantity per packing format: 12

084Z2032

Temperature sensor, MBT 9110, 0 °C - 650 °C

Transmitter type: Galv. isolated, Thermocouple: 1 x NiCr-Ni, Type K, Temperature range [°C]: -180 - 1372, Output signal [mA]: 4 - 20

098G2019

Wire position sensor, DST X800, 3300 mm, Single, 0 - 10 V

Supply voltage [V] DC: 36, Electrical connection: M12 x 1, Electrical connection size: 4 pin, Measuring range [mm]: 3300, Specification key: SM1S3300HA2 0033X0

098G2012

Wire position sensor, DST X800, 2300 mm, Redundant, CAN-open

Supply voltage [V] DC: 10 - 36, Electrical connection: M12 x 1, Electrical connection size: 8 pin, Measuring range [mm]: 2300, Specification key: SO1R2300HC1 0033X00

View: