You searched for:

nrvs

Did you mean

Shows 8 product(s)

027N1052

Spare part, NRVS 25, Gaskets

Product Type: Spare part, Used for product: NRVS 25, Type designation: Gaskets

027N1053

Spare part, NRVS 15, Gaskets

Product Type: Spare part, Used for product: NRVS 15, Type designation: Gaskets

020-2032

Check valve, NRVS 15

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 140

020-2033

Check valve, NRVS 25

Max. Working Pressure [bar]: 28.0, Temperature range [°C]: -50 - 140

027N1256

Flange set, Flange, 20 mm, Butt weld

Connection standard: EN 10220, Material Spec.: Steel, Used for product: NRVS 15

View: